IESNA:LM-63-2002
[TEST]P944109
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49504
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6596.7 6082.9 5614.6 5178.4 4822.4 4669.9 4661.9 4742.2 4956.3 5411.2
6120.4 6950 7886.7 8914.3 9776 10554.8 11277.4 12077.5 12730.5 13431.7
14296.1 14866.1 15286.2 15826.8 16602.9 18176.5 20528.8 23491.4 25934.7 25610.9
21010.6 11266.6 3674.4 1560.2 610.2 200.7 0
6596.7 6120.4 5654.7 5213.2 4857.2 4680.6 4683.3 4758.2 4969.6 5419.2
6115 6909.9 7849.2 8890.2 9754.6 10544.1 11250.6 12007.9 12690.4 13394.2
14242.5 14898.2 15350.5 15735.8 16538.7 18015.9 20253.2 23218.4 25833 25549.3
21409.3 11898.2 4225.7 1624.4 682.4 243.5 0
6596.7 6136.4 5689.5 5266.7 4913.4 4712.7 4686 4734.1 4897.4 5242.6
5834 6628.9 7546.8 8528.9 9454.9 10287.2 10983 11619.9 12291.6 13057
13908 14825.9 15575.3 16156 16865.2 18066.8 19996.3 22902.6 26210.3 27537.7
24489.6 15899.1 6337.2 2831.4 1249.8 446.9 0
6596.7 6128.4 5721.6 5325.6 4980.3 4779.6 4720.8 4755.5 4867.9 5122.2
5601.2 6281 7091.8 7977.6 8887.5 9840.3 10747.5 11510.2 12227.4 13011.5
13964.2 14916.9 15784 16562.8 17467.3 18599.3 20365.6 23250.5 27642.1 31964.1
31886.5 23542.2 11986.5 5660.1 2617.3 896.5 0
6596.7 6168.6 5799.2 5456.7 5143.6 4921.5 4838.5 4854.6 4940.2 5127.5
5467.4 5989.3 6687.7 7437.1 8226.5 9157.8 10241.7 11373.7 12374.6 13410.3
14411.1 15527.1 16704.6 17823.2 19075.7 20654.6 22878.5 26154.1 31386 37980.1
40348.5 31498.4 20467.3 10503.9 4549.5 1415.7 0
6596.7 6163.2 5823.3 5480.8 5173 4940.2 4846.5 4867.9 4950.9 5132.9
5438 5946.4 6618.2 7356.8 8127.5 9037.4 10132 11282.7 12337.1 13421
14451.3 15564.6 16742.1 17922.3 19233.6 20863.4 23084.6 26317.4 31391.4 37838.3
40329.8 31972.1 20379 10340.7 4450.5 1364.8 0
6596.7 6219.4 5911.6 5628 5360.4 5146.3 5036.5 5017.8 5098.1 5261.3
5523.6 5927.7 6441.5 7059.7 7825.1 8697.5 9832.2 11103.4 12492.3 13969.6
15454.8 16916 18294.3 19635 21053.4 22653.7 24460.1 26689.4 29547.5 32253.1
30596.6 21511 9219.4 2935.8 1059.8 259.6 0
6596.7 6289 6045.5 5836.7 5638.7 5464.7 5352.3 5298.8 5333.6 5475.4
5705.6 6005.3 6401.4 6952.7 7704.7 8657.4 9797.4 11108.8 12532.5 13983
15363.9 16683.2 17938.3 19147.9 20237.1 21187.2 21933.8 22354 22006.1 19372.7
12315.7 4308.6 1691.3 971.4 481.7 165.9 0
6596.7 6385.3 6222.1 6082.9 5959.8 5839.4 5764.5 5740.4 5764.5 5858.1
6016 6240.8 6575.3 7089.2 7774.3 8644 9695.7 10884 12096.3 13279.1
14368.3 15446.8 16340.7 17132.8 17713.5 18002.6 17895.5 17052.5 14743 9931.2
4107.9 1763.6 1206.9 848.3 543.3 235.5 0
6596.7 6479 6401.4 6345.2 6291.7 6251.5 6243.5 6278.3 6350.5 6481.7
6655.6 6885.8 7198.9 7672.6 8280 9080.2 10065.1 11175.7 12339.8 13549.4
14777.8 15990.1 17114.1 18082.8 18850.9 19150.6 18569.9 16332.6 11579.8 5223.9
2165 1386.3 982.2 671.7 438.9 200.7 0
6596.7 6615.5 6626.2 6655.6 6687.7 6735.9 6808.2 6931.3 7099.9 7314
7589.6 7926.8 8395.1 9048.1 9901.8 10937.5 12109.6 13351.4 14641.3 15933.9
17215.8 18473.6 19656.4 20467.3 20625.2 19779.5 17534.2 13565.5 7849.2 2941.1
1520.1 1051.7 727.9 449.6 267.6 96.3 0
6596.7 6652.9 6701.1 6781.4 6851 6933.9 7046.3 7182.8 7372.8 7603
7878.6 8237.2 8710.9 9334.5 10089.1 10969.6 11935.7 12947.3 13996.3 15024
16006.1 16980.3 17807.2 18278.2 18074.8 16953.5 14694.8 11207.8 6388 2421.9
1292.6 880.5 610.2 366.6 200.7 56.2 0
6596.7 6695.8 6794.8 6901.8 7019.6 7121.3 7260.4 7418.3 7584.2 7806.4
8052.6 8330.9 8692.2 9144.5 9671.7 10263.1 10908 11571.7 12251.5 12893.8
13495.9 13983 14234.5 14031.1 13206.9 11636 9465.6 6856.3 3893.8 1787.7
1089.2 770.7 545.9 355.9 211.4 72.3 0
6596.7 6746.6 6920.6 7099.9 7255.1 7375.5 7506.6 7608.3 7685.9 7760.9
7814.4 7854.5 7892 7910.7 7881.3 7750.2 7509.3 7217.6 6931.3 6511.1
5823.3 4942.9 4094.5 3388 2810 2352.3 1996.4 1718.1 1482.6 1281.9
1078.5 901.9 733.3 548.6 350.6 128.5 0
6596.7 6821.5 7043.7 7260.4 7407.6 7504 7554.8 7573.5 7533.4 7463.8
7362.1 7212.3 6968.7 6652.9 6256.9 5818 5389.8 4980.3 4576.2 4169.5
3757.3 3382.7 3061.5 2745.7 2470.1 2229.2 2028.5 1854.6 1686 1517.4
1319.3 1129.3 909.9 679.7 398.7 157.9 0
6596.7 6885.8 7164.1 7362.1 7485.2 7525.4 7501.3 7458.5 7359.4 7217.6
6984.8 6620.8 6203.3 5804.6 5496.8 5242.6 4958.9 4632.4 4297.9 3984.8
3730.6 3594.1 3396.1 3123.1 2863.5 2628 2389.8 2157 1950.9 1752.9
1525.4 1276.5 987.5 698.5 406.8 195.4 0
6596.7 6939.3 7236.3 7421 7487.9 7466.5 7426.4 7335.4 7172.1 6917.9
6580.7 6222.1 5898.3 5614.6 5344.3 5079.4 4798.4 4501.3 4241.7 4046.4
3987.5 3971.4 3834.9 3610.1 3366.6 3117.7 2818 2523.6 2250.7 2020.5
1795.7 1546.8 1300.6 1003.6 701.2 364 0
6596.7 6995.5 7300.6 7463.8 7477.2 7421 7348.7 7209.6 6958 6650.3
6374.6 6147.1 5903.6 5619.9 5304.2 4993.7 4669.9 4364.8 4083.8 3923.3
3869.7 3800.2 3717.2 3575.4 3329.1 3082.9 2868.8 2670.8 2518.3 2349.7
2138.3 1913.5 1669.9 1383.6 1083.8 645 0
6596.7 7030.3 7332.7 7453.1 7439.7 7356.8 7244.4 7051.7 6765.3 6508.4
6329.1 6155.2 5938.4 5657.4 5314.9 4921.5 4533.4 4166.8 3845.6 3703.8
3553.9 3452.3 3331.8 3074.9 2820.7 2625.3 2462.1 2344.3 2250.7 2103.5
1959 1739.5 1493.3 1252.4 968.8 575.4 0
6596.7 7043.7 7362.1 7463.8 7421 7332.7 7190.9 6942 6663.6 6457.6
6305 6147.1 5943.8 5684.2 5322.9 4878.6 4388.9 3950 3610.1 3441.5
3254.2 3085.6 2847.4 2563.8 2347 2181.1 2049.9 1940.2 1822.5 1686
1584.3 1372.9 1118.6 915.2 703.8 353.3 0
6596.7 7083.8 7383.5 7469.2 7423.7 7322 7148 6896.5 6618.2 6425.5
6281 6107 5917 5638.7 5280.1 4838.5 4335.4 3840.3 3471 3222.1
2973.2 2791.2 2534.3 2322.9 2119.5 1961.6 1835.8 1736.8 1653.9 1560.2
1648.5 1367.5 1043.7 797.5 591.4 246.2 0
6596.7 7081.1 7388.9 7477.2 7429 7316.6 7161.4 6899.1 6612.8 6430.8
6281 6115 5930.4 5660.1 5309.5 4865.3 4359.5 3853.7 3460.3 3198
2949.1 2759.1 2507.6 2290.8 2087.4 1926.8 1801.1 1704.7 1632.5 1538.8
1702 1260.5 998.2 802.8 596.8 246.2 0
